Caterpillar 980M

Caterpillar 980M

Price
369,000 USD
Year
2016
Working hours
5666 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS01243
Unit NumberUS0001720
Catalog NumberCU4356180
Manufacturing Year2016
Hours5666 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$369,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
ENGINEENGINE
TRANSMISSIONTRANSMISSION
Additional InformationOIL, HYDRAULIC
SUPPRESSION, SOUND (112/75)
OMISSION, AUTOLUBE
OIL CHANGE SYSTEM, HIGH SPEED
NO QC READY
TRANSMISSION & DRIVE LINE
SAL, 2V
PRODUCT LINK PL631
STANDARD PACKAGE
RADIO, AM/FM/CD/MP3 BLUETOOTH
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT ON
FAN, STANDARD
WINDOWS, STANDARD
LHD STEERING
MIRROR GP, EXTERNAL BASIC
TIRES, BS (5PC)
STARTING COLD 120
LIGHTS, LED
ROOF CAP
CAP GR, RAIN
REGIONAL PKG, NACD
COVER, HVAC
FUEL SYSTEM STANDARD
980M WHEEL LOADER
TC, TD RETRADER
S/N MLL00468
S/N CBC112523A
CLEAN EMISSION MODULE - TIER 4F
STEER, STANDARD
HYDRAULICS, 2V
S/N T4F05276
S/N T2M04144
LUBRICATION
SEAT BELT 3"
AXLE ARR
FENDERS, STANDARD
GUARD, CRANKCASE
SUN VISOR, REAR
BUCKET-GP, 7.50 CYD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW - 9/18
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW - 9/18
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
  • No
tires
  • No
  • brigestone 29.5 r35
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontbrigestone 29.5 r3590NoNoNo
Left Rearbrigestone 29.5 r3590NoNoNo
Right Frontbrigestone 29.5 r3590NoNoNo
Right Rearbrigestone 29.5 r3590NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone