Caterpillar 980M

Caterpillar 980M

Price
449,200 USD
Year
2014
Working hours
4119 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS00459
Unit Number14G03636
Catalog NumberCU2245706
Manufacturing Year2014
Hours4119 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$449,200
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, AGGREGATE
TRANSMISSION, HEAVY DUTY
HYDRAULICS, 2V RC
WEATHER, COLD START 120V
LIGHTS, LED TURN SIGNALS
SEAT, HEATED, LHD
SEAT BELT, 3" W/INDICATOR
MIRRORS, EXTERNAL, HEATED
STEERING, STANDARD
PRODUCT LINK, SATELLITE PL321
FUEL TANK, FAST FILL (ANSI)
COOLING CORES, 9 FPI
ANTIFREEZE, -50C (-58F)
FAN, STANDARD
CAB AR, STANDARD
TIRES, 29.5R25 MX XHA2 ** L3
COVER, HVAC, NON-METALLIC
CAB ROOF, NON-METALLIC
SOUND SUPPRESSION, STANDARD
FENDERS, ROADING
PACK, DOMESTIC RAIL
AUTOLUBE
RADIO, CB (READY)
RADIO, AM/FM/CD/MP3 BLUETOOTH
SECONDARY CAMERA DISPLAY
DOOR, REMOTE OPENING SYSTEM
LIGHT, WARNING BEACON
LIGHTS, HID
HYDRAULIC OIL, STANDARD
AIR INLET STANDARD, RAIN CAP
GUARD, POWERTRAIN
OIL CHANGE SYSTEM, HIGH SPEED
GUARD, CRANKCASE
JOYSTICK, 2V, LHD
CERT EMISSIONS, EPA TIER 4
AXLES, OPEN/OPEN, ED, AOC
SN 121001181729
ENG SN T4F01467
N AA 980BKT ID#14G03636B
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Clean- minor rear bumper scratches
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Very nice cab with: cold AC, stereo w/bluetooth, heated power mirrors, heated air ride seat, auto-shift, ride control, rear view camera.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • cold starts well- good power
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Faircheck rear shaft- slack noticeable
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good90%
  • Good
  • Good
  • 134" - 7.50 cyd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • GF store 9-14-15
  • Single joy stick loader control- joy stick steering with F-N-R
tires
  • All four are Michelin XHA series two radials 29.5R25 at 45/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone