Caterpillar 980M

Caterpillar 980M

Price
308,475 USD
Year
2015
Working hours
5923 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS00943
Unit NumberE137673
Catalog NumberCU2509616
Manufacturing Year2015
Hours5923 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$308,475
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 7.5 CYD GP
ENGINE TIER RATING: T4F
FAST FILL
OIL CHANGE SYSTEM
HEATER
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone