Caterpillar 980M

Caterpillar 980M

Price
369,000 USD
Year
2016
Working hours
3290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS01110
Unit NumberKRS01110
Catalog NumberCU4347536
Manufacturing Year2016
Hours3290 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$369,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationAXLES, OPEN/OPEN, ED, AOC RDY
BUCKET-GP, 134" 7.75YD3
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 2V, LHD
TIRES, 29.5R25 BS VJT * L3
TRANSMISSION, STANDARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesLight cleaning of cab, front frame and tires.
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Station is in good condition, fully functional. Needs light cleaning.
engine
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red CAT ELC
  • 373-3856
  • Full
  • T4F04612
  • Full
  • 3094
  • Normal
  • None
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • No
  • No
  • No
  • 3094
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • 365-2329
  • HDS01018
steering
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • 7.5 cubic yards
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All machine systems function correctly. Light cleaning required. Tires are in fair condition with roughly 50% life remaining. Articulation hitch in good condition, no indication of excessive pin or bearing wear.
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
torque converter
  • Good
  • Good
  • Good
  • No
  • T2M03816
tires
  • 50%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front50
Left Rear50
Right Front50
Right Rear50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone