Caterpillar 980M AOC

Caterpillar 980M AOC

Price
390,000 USD
Year
2015
Working hours
3507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M AOC
CategoryWheel Loaders
Serial NumberKRS00726
Unit NumberLKE02791
Catalog NumberCU2251192
Manufacturing Year2015
Hours3507 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$390,000
Tax-
Price Including Tax-
Features
Additional InformationREGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
AXLES, OPEN/OPEN, ED
TRANSMISSION, STANDARD
HYDRAULICS, 2V RC
HYDRAULIC OIL, STANDARD
WEATHER, COLD START 120V
SINGLE AXIS LEVERS, 2V, LHD
SEAT BELT, 3" W/INDICATOR
MIRRORS, EXTERNAL
STEERING, STANDARD
PRODUCT LINK, SATELLITE PL321
FUEL TANK, FAST FILL READY
COOLING CORES, 9 FPI
FAN, STANDARD
CAB AR, STANDARD
ANTIFREEZE, -34C (-29F)
COVER, HVAC, NON-METALLIC
CAB ROOF, NON-METALLIC
SOUND SUPPRESSION, STANDARD
FENDERS, STANDARD
RADIO, AM/FM/CD/MP3 BLUETOOTH
PACK, DOMESTIC TRUCK
PRECLEANER, HVAC
RADIO, CB (READY)
LIGHTS, LED TURN SIGNALS
CERT EMISSIONS, EPA TIER 4
TIRES, 29.5R25 BS VJT * L3 5PC
SEAT, HEATED, LHD
PRODUCTION MEASUREMENT APP
AUTOLUBE
COUNTERWEIGHT, STD/HL/SM
AIR INLET STANDARD, RAIN CAP
OIL CHANGE SYSTEM, HIGH SPEED
LANE 3 ORDER
PRICED 11/02/17 CR(CAT AUTOLUBE)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone