Caterpillar 980M AOC

Caterpillar 980M AOC

Price
465,000 USD
Year
2015
Working hours
3049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M AOC
CategoryWheel Loaders
Serial NumberKRS00735
Unit NumberLKE02975
Catalog NumberCU2280552
Manufacturing Year2015
Hours3049 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$465,000
Tax-
Price Including Tax-
Features
Additional InformationREGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
TRANSMISSION, STANDARD
HYDRAULICS, 2V RC
HYDRAULIC OIL, STANDARD
WEATHER, COLD START 120V
SEAT BELT, 3" W/INDICATOR
STEERING, STANDARD
PRODUCT LINK, SATELLITE PL321
FUEL TANK, FAST FILL READY
COOLING CORES, 9 FPI
FAN, STANDARD
ANTIFREEZE, -34C (-29F)
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
FENDERS, STANDARD
COVER, HVAC, NON-METALLIC
RADIO, AM/FM/CD/MP3 BLUETOOTH
SOUND SUPPRESSION, STANDARD
PRECLEANER, HVAC
RADIO, CB (READY)
LIGHTS, LED TURN SIGNALS
CERT EMISSIONS, EPA TIER 4
PRODUCTION MEASUREMENT APP
SEAT, HEATED, LHD
MIRRORS, EXTERNAL, HEATED
AIR INLET STANDARD, RAIN CAP
DOOR, REMOTE OPENING SYSTEM
LIGHTS, HID
AXLES, OPEN/OPEN, ED, AOC RDY
LUBRICATION, MANUAL, STD/HL
TIRES,29.5R25 MX XHA2 **L3 5PC
NO QUICK COUPLER READY
JOYSTICK, 2V, LHD
COUNTERWEIGHT, AGGREGATE
TRANSFER FROM: FOLEY INC.
S/N KRS00735
PRICED 01/30/17 DA(TEETH ON BUCKET)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone