Caterpillar 980M AOC

Caterpillar 980M AOC

Price
405,000 USD
Year
2014
Working hours
1751 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M AOC
CategoryWheel Loaders
Serial NumberKRS00607
Unit NumberLKE02693U
Catalog NumberCU2226887
Manufacturing Year2014
Hours1751 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$405,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationLANE 2 ORDER
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, AGGREGATE
AXLES, OPEN/OPEN, ED
TRANSMISSION, STANDARD
HYDRAULICS, 2V RC
HYDRAULIC OIL, STANDARD
WEATHER, COLD START 120V
LIGHTS, STANDARD
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 2V, LHD
SEAT BELT, 3" W/INDICATOR
MIRRORS, EXTERNAL
STEERING, STANDARD
FUEL TANK, FAST FILL READY
PRODUCT LINK, SATELLITE PL321
FAN, STANDARD
COOLING CORES, 9 FPI
TIRES, 29.5R25 BS VJT * L3
ANTIFREEZE, -34C (-29F)
CAB ROOF, NON-METALLIC
CAB AR, STANDARD
PRECLEANER, TURBINE
COVER, HVAC, NON-METALLIC
SOUND SUPPRESSION, STANDARD
FENDERS, STANDARD
PACK, DOMESTIC TRUCK
LUBRICATION, MANUAL, STD/HL
RADIO, CB (READY)
RADIO, AM/FM/CD/MP3 BLUETOOTH
GUARD, CORNER
CERT EMISSIONS, EPA TIER 4
PRECLEANER, HVAC
GUARD, POWERTRAIN
PRICED 11/02/17 CR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodPaint on bottom is rubbed off.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 1/3 full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • NoEngine oil level at the add mark...R
  • No
  • No
  • No
  • Red
  • Normal
  • Clear or light
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 7 yard
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Would recommend 50 hour service and changing the engine air cleaner primary element. Engine oil level is at the aid mark....R
  • Machine looks good except for the paint that is rubbed off of the under side of the counter weight and fuel tank....L
tires
  • No
  • 100%
  • 25.5R725
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone50100NoNoNo
Left RearBridgestone50100NoNoNo
Right FrontBridgestone50100NoNoNo
Right RearBridgestone50100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone