Caterpillar 980K

Caterpillar 980K

Price
350,000 USD
Year
2014
Working hours
3956 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02358
Unit Number431528
Catalog NumberCU2325719
Manufacturing Year2014
Hours3956 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$350,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PACKAGE ADSD-N
AXLES, OPEN/OPEN, ED, AOC RDY
OPEN FRONT DIFFERENTIALS
OPEN REAR DIFFERENTIALS
ECOLOGY DRAINS
AXLE OIL COOLER READY
TRANS, STANDARD LOCK-UP TC
HYDRAULICS, 2V
TIRES, 29.5R25 * VJT BS L3
COLD START PACKAGE (120V)
ENGINE COOLANT HEATER
POWER CORD FOR ENG COOL HEAT
TRANSMISSION PUMP BYPASS
FAN PUMP BYPASS
RADIO, AM/FM CD/MP3 BLUETOOTH
TWO ADDITIONAL BATTERIES
SEAT BELT, 3" WIDE
RADIO, CB (READY)
FUEL SYSTEM, FAST FILL
COOLING, HIGH AMBIENT
BUCKET-GP, 134" 6.5CYD
0P0800/3398 GD 10/4/17
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth steps missing on back and bottom of right step
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft mirror broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood
  • Good
  • FairFront glass broken
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodDisc
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All gears
hydraulics
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood
  • Good
  • Good
  • 6.5 yards
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Unit in good operating condition
tires
  • No
  • Tire size 29.5R25 all radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone3450NoNoNo
Left RearBridgestone3250NoNoNo
Right FrontBridgestone3450NoNoNo
Right RearBridgestone3655NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone