Caterpillar 980K

Caterpillar 980K

Price
308,000 USD
Year
2014
Working hours
4108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02437
Unit Number164U082
Catalog NumberCU2463448
Manufacturing Year2014
Hours4108 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$308,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationPICTURES AS OF: 9/7/18 3723 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • Good
  • FairChipped with some areas rusted
  • Good
  • Good
  • Good
  • FairLeft front mud flap is torn off
  • FairRear shell is cracked
  • Good
  • Good
  • FairLeft front is bent
  • FairFaded and scratched
  • Goodplastic screen
  • FairRear grill is broken loose from the putter shell
  • Good
  • FairBoth rear corners are bent
  • FairLeft steps are slightly bent - rear steps also bent
  • Yes
  • Overall decent appearance - several cosmetic items
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFebruary 2014
  • FairCloth is dirty
  • Good
  • Good
  • Good
  • Yes
  • YesCD
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • GoodBoot torn on control lever
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBOE - 40% remaining- can be turned
  • Good
  • Good
  • 135”
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspected 9-7-18
general condition
  • FairRear grill damage - minor sheet metal and step damage
  • Good
  • Yes
  • Yes
tires
  • 42/32 OTD
  • 29.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone VJT2560NoYesYes
Left RearBridgestone VJT2560NoYesYes
Right FrontBridgestone VJT2560NoYesYes
Right RearBridgestone VJT2560NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone