Caterpillar 980K

Caterpillar 980K

Price
439,500 USD
Year
2012
Working hours
7391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01063
Unit NumberB15724
Catalog NumberCU2402819
Manufacturing Year2012
Hours7391 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$439,500
Tax-
Price Including Tax-
Features
Additional InformationENG S/N TXM02264
REGIONAL PACKAGE ADSD-N
HYDRAULICS, 2V
AXLES, OPEN/OPEN, ED, AOC RDY
TRANS, EXT SERVICE LOCK-UP TC
RADIO, CB (READY)
RADIO, AM/FM CD/MP3 BLUETOOTH
COLD START PACKAGE (120V)
SEAT BELT, 3" WIDE
COOLING, HIGH AMBIENT
TIRES 29.5R25 * XHA2 MX L3,5PC
LANE 2 ORDER
PACK, DOMESTIC RAIL
PKG, AGGREGATE LOADER 7.5 CYD
CERT EMISSIONS, EPA TIER 4
1500 LBS COUNTERWEIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone