Caterpillar 980K

Caterpillar 980K

Price
255,000 USD
Year
2014
Working hours
6898 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01968
Unit Number1064085
Catalog NumberCU2570219
Manufacturing Year2014
Hours6898 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAM FM RADIO
STEER, S.T.I.C.
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
COUNTERWEIGHT
ENGINE ENCLOSURES
AIR CONDITIONER
AUTO SHIFT
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairboth front fenders dented on outside edges
  • Good
  • Good
  • Good
  • Fairdull, some scrapes & scratches
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsome wear in fabric
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • 1/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwet
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Goodsome asphalt inside & on outside of bucket
  • Good
  • Goodhas end bits and side cutters installed
  • Good
  • Good
  • Good
  • 134 in. 7.5 yd. Cat gp bucket
final drives
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Good Retail machine.
tires
  • No
  • 33
  • 29.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN30NoNoNo
Left RearMICHELIN35NoNoNo
Right FrontMICHELIN30NoNoNo
Right RearMICHELIN40NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone