Caterpillar 980K

Caterpillar 980K

Price
310,000 USD
Year
2012
Working hours
5207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01217
Unit NumberM013724
Catalog NumberCU2431648
Manufacturing Year2012
Hours5207 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$310,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationBRIDGESTONE 29.5R25 VJT WITH 50% REMAINING ... 3,930 HOURS
CERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
COMFORT PACKAGE
PKG, AGGREGATE LOADER 7.5 CYD
TRANS, STANDARD LOCK-UP TC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone