Caterpillar 980K

Caterpillar 980K

Price
255,000 USD
Year
2014
Working hours
6748 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02304
Unit Number1051886
Catalog NumberCU2592877
Manufacturing Year2014
Hours6748 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationSTANDARD LIFT
AUTO SHIFT
RIDE CONTROL
COUNTERWEIGHT
ULTRA LOW SULFUR DIESEL FUEL
EROPS
BEACON
LIGHTING
BLUETOOTH
PRODUCT LINK
ENGINE ENCLOSURES
AIR CONDITIONER
AM FM CD RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 11-29-2017 @ 6754 hrs
safety items
  • Good
  • Good
  • YesROPS May 1994, FOPS April 1998
  • Yes
  • Yes
gauges, operator station, console
  • Goodshop 68 vent 49
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodshop 65 vent 95
  • Good
  • Good6748 hrs
  • Good
  • GoodInstalled November 2017
  • GoodSmall hole in seat cushion
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • YesROPS May 1994, FOPS April 1998
  • Yes
  • N/A
  • 75%
engine
  • GoodServiced 11-29-2017 @ 6754 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 11-29-2017 @ 6754 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesNo bottle installed
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 11-29-2017 @ 6754 hrs
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodParking brake drum
  • Good
  • Good
  • Good
  • Good
  • Fairpark brake solenoid current low/warning light on...repair
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 11-29-2017 @ 6754 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • FairWear present
  • GoodWear present
  • Good
  • Good
  • FairWear present
  • Good
  • Good
  • Good
  • FairCupped
  • Good
  • 134 inch
  • N/A
  • Cracked along rear of spill rack brace on both sides of bucket
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Fair
tires
  • No
  • 73
  • no chart for that size tire in Unicure brand
  • 29.5 R-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontUnicure CL-34785YesYesYes
Left RearBridgestone VJT2559NoYesYes
Right FrontUnicure CL-34785YesYesYes
Right RearBridgestone VJT2764NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone