Caterpillar 980K

Caterpillar 980K

Price
340,000 USD
Year
2014
Working hours
4938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02449
Unit Number434256
Catalog NumberCU2013964
Manufacturing Year2014
Hours4938 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$340,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
REGIONAL PKG, NACD
PL522 PRODUCT LINK
AXLES, OPEN/OPEN, ED, AOC RD
OPEN FRONT DIFFERENTIALS
OPEN REAR DIFFERENTIALS
ECOLOGY DRAINS
AXLE OIL COOLER READY
TRANS, STANDARD LOCK-UP TC
HYDRAULICS, 2V
COLD START PACKAGE (120V)
ENGINE COOLANT HEATER
POWER CORD FOR ENG COOL HEAT
TRANSMISSION PUMP BYPASS
FAN PUMP BYPASS
TWO ADDITIONAL BATTERIES
RADIO, CB (READY)
RADIO,AM/FM CD/MP3 BLUETOOTH
COOLING, HIGH AMBIENT
SEAT BELT, 3" WIDE
CUTTING EDGE, BOLT-ON
BUCKET-GP, 134" 6.5CYD
QUICK-EVAC SYSTEM
CERT EMISSIONS, EPA FLEX
BRIDGESTONE 29.R25 VMT @ 3269 HR
0P0800/3639 KC 5/31/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone