Caterpillar 980K

Caterpillar 980K

Price
220,000 USD
Year
2013
Working hours
7772 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01757
Unit Number1046045
Catalog NumberCU2540173
Manufacturing Year2013
Hours7772 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
BLUETOOTH
PRODUCT LINK
COUNTERWEIGHT
ENGINE ENCLOSURES
AIR CONDITIONER
AUTO SHIFT
AM FM CD RADIO
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • FairLeft rear hood panel mounts pulled out
  • FairFront fenders dented/bent
  • FairRear shroud damaged
  • Good
  • Good
  • Good
  • Good
  • FairWorn, covered in red residue
  • Good
  • GoodScreen
  • FairGrill mounts pulled through grill. Lower shroud damaged
  • Good
  • Good
  • FairLeft ladder rubber torn
  • No
  • YesTaken 4-7-17 @ 7770 hrs
safety items
  • Good
  • YesROPS May 1994, FOPS April 1998
  • Yes
  • Yes
gauges, operator station, console
  • Good78 ambient - 53 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good70 ambient - 100 vent
  • Good
  • Good7773 hrs
  • Good
  • Good
  • GoodInstalled April 2017
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS May 1994, FOPS April 1998
  • Yes
  • N/A
  • 50%
engine
  • GoodServiced 4-7-17 @ 7770 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 4-7-17 @ 7770 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • NoOil residue around oil pan
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • FairCab main harness has a short on the key switch force shutdown circuit.
  • No
  • YesNo bottle installed
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 4-7-17 @ 7770 hrs
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodPark brake drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 4-7-17 @ 7770 hrs
  • Good
  • GoodRight cylinder is seeping
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodBOE has been turned
  • Good
  • Good
  • 134 inch
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Fair
tires
  • No
  • 74
  • 29.5R25, Bridgestone 53/32 OTD, Yokohama 60/32 OTD
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone V-Steel M-Traction53100NoYesYes
Left RearYokohama RB312338NoYesYes
Right FrontBridgestone V-Steel M-Traction53100NoYesYes
Right RearYokohama RB313660NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone