Caterpillar 980K

Caterpillar 980K

Price
250,000 USD
Year
2012
Working hours
8350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00568
Unit Number1115348
Catalog NumberCU2305648
Manufacturing Year2012
Hours8350 h
CountryUnited States
LocationSalem, VA
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationRIDE CONTROL
LIGHTING SYSTEM
COUNTERWEIGHT
AUTO SHIFT
EROPS
ENGINE ENCLOSURES
LIGHTING
AIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Poorleft side damaged
  • Fairmissing right engine enclosure
  • Poorfront damaged, rear cracked
  • Good
  • Fairfront lower dented
  • Poorboth sides bent
  • Good
  • Good
  • Good
  • Good
  • Poordamaged, missing lowers
  • Yes
  • No
  • batteries dead,
safety items
  • Yesgood
  • dead batteries
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt was replaced 1/27/2016
  • Good
  • Good
  • batteries dead, but can be jumped off
engine
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • hood actuator was replaced and wiring corrected
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Poorreplace batteries
  • Good
  • unit can be jumped and run
transmission
  • Good
  • Good
  • Good
  • Yesfront output cover
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Fairoil residue on main pump
  • Good
  • No
bucket
  • Fair
  • Good
  • Fair
  • Poorworn to bare edge
  • Good
  • Poorbroken flag lower pin, broken bolt lower pin, left doc bone pin welded in
  • left dog bone pin welded at flag, weld bolt and bracket right side of left dog bone pin
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Seat belt was replaced 1/27/2016
  • Hood latch was found to be a bad actuator. it was replaced and wiring corrected
  • Unit will start and run by jumping, batteries are weak.
tires
  • 50% all
  • 29.5-25 yokohamas
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYesYes
Left RearYesYes
Right FrontYesYes
Right RearYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
United Kingdom
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone