Caterpillar 980K

Caterpillar 980K

Price
309,908 USD
Year
2014
Working hours
4118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02404
Unit NumberW7K2404-A
Catalog NumberCU2448416
Manufacturing Year2014
Hours4118 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$309,908
Tax-
Price Including Tax-
Features
Additional InformationCAB, AC, RC, AUTO SHIFT, STIC STEER, 7.5CYD BKT, 29.5-R25 TIRES~70%
CONDITION AND HOURS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Yes
  • FairRF BOTTOM RUBBER STEP MISSING
  • Good
  • GoodSLIGHT DING PRESENT IN MESH
  • Good
  • GoodPAINT PEELING ON BUCKET
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNOT TESTED
  • Good
  • Good
  • Good
  • Good
  • Good802IDLE HOURS, 4908 MILES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • EQUIPPED WITH CAT AM/FM/CD/ BLUETOOTH RADIO
engine
  • Good
  • Good
  • No
  • No
  • No
  • RED
  • POWERED BY CAT C13 DIESEL
  • GOOD
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesVERY SLIGHT/NORMAL
  • Yes
  • Yes
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good2 FRONT HID LIGHTS
  • Good
  • Good
  • Yes
  • TURN SIGNALS GOOD
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • AUTOSHIFT FUNCTIONING
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTIC STEER
  • Good
brake
  • Good
  • Yes
  • No
  • 2nd
  • Good
  • Good
  • Good
  • Good
hydraulics
  • GoodFUNCTIONING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWORN SLIGHT, FLIP REMAINING
  • 7.50 cu yd
  • 348-6786
  • 135" WIDE
final drives
  • Good
  • Good
  • Good
  • No
  • Good
tires
  • ~70
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan STL3NoNoNo
Left RearTitan STL3NoNoNo
Right FrontTitan STL3NoNoNo
Right RearTitan STL3NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone