Caterpillar 980K

Caterpillar 980K

Price
260,000 USD
Year
2014
Working hours
6584 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02353
Unit NumberM431529
Catalog NumberCU2433387
Manufacturing Year2014
Hours6584 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PACKAGE ADSD-N
AXLES, OPEN/OPEN, ED, AOC RDY
OPEN FRONT DIFFERENTIALS
OPEN REAR DIFFERENTIALS
ECOLOGY DRAINS
AXLE OIL COOLER READY
TRANS, STANDARD LOCK-UP TC
HYDRAULICS, 2V
TIRES, 29.5R25 * VJT BS L3
COLD START PACKAGE (120V)
ENGINE COOLANT HEATER
POWER CORD FOR ENG COOL HEAT
TRANSMISSION PUMP BYPASS
FAN PUMP BYPASS
RADIO, AM/FM CD/MP3 BLUETOOTH
TWO ADDITIONAL BATTERIES
SEAT BELT, 3" WIDE
RADIO, CB (READY)
FUEL SYSTEM, FAST FILL
COOLING, HIGH AMBIENT
BUCKET-GP, 134" 6.5CYD
CERT EMISSIONS, EPA TIER 4
OPO800/6579 KCW 11/26/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairR/S-L/S REAR STEPS BENT
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 6.5CYD
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYOKOHAMA25NoNoNo
Left RearBRIDGESTONE50NoNoNo
Right FrontBRIDGESTONE50NoNoNo
Right RearBRIDGESTONE50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone