Caterpillar 980K

Caterpillar 980K

Price
223,000 USD
Year
2011
Working hours
13334 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00321
Unit NumberW7K00321
Catalog NumberCU2592199
Manufacturing Year2011
Hours13334 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$223,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationAXLES, OPEN/OPEN, ED, AOC RDY
C13 ENGINE,TIER 4 INTERIM
CERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT-ON
EQUIPPED WITH CAT PRODUCT LINK
HYDRAULICS, 2V
LANE 2 ORDER
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PACKAGE ADSD-N
SEAT BELT, 3" WIDE
TIRES,29.5R25 * VMT BS L3, 5PC
TRANS, STANDARD
PACK, DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone