Caterpillar 980K

Caterpillar 980K

Price
362,000 USD
Year
2014
Working hours
4488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02369
Unit NumberW7K2369
Catalog NumberCU2044925
Manufacturing Year2014
Hours4488 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$362,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
REGIONAL PACKAGE ADSD-N
AXLES, OPEN/OPEN, ED, AOC
TRANS, EXTREME SERVICE
HYDRAULICS, 2V
TIRES 29.5R25 * XHA2 MX L3,5PC
PKG, AGGREGATE LOADER 7.5 CYD
STRAIGHT CUTTING EDGE
PACK, DOMESTIC TRUCK
COLD START PACKAGE (120V)
COMFORT PACKAGE
WORK LIGHTING PKG, HALOGEN
BRAKE, PARKING, ENCLOSED
LIGHTS, SIGNAL LED
PRODUCT LINK, SATELLITE PL321
JOYSTICK, 2 VALVE
PRINTER, PAYLOAD CNTL SYSTEM
PAYLOAD CONTROL SYSTEM
RADIO, CB (READY)
RADIO, AM/FM CD/MP3 BLUETOOTH
SEAT BELT, 3" WIDE
FILTER, CARBON FRESH AIR
CAB, RUBBER MOUNTED GLASS
SUN VISOR, REAR
AUTOLUBE, CATERPILLAR
COOLING, HIGH AMBIENT
FUEL SYSTEM, FAST FILL
PRECLEANER, TURBINE
ANTIFREEZE, -50C (-58F)
OIL CHANGE SYSTEM, HIGH SPEED
CERT EMISSIONS, EPA FLEX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone