Caterpillar 980K

Caterpillar 980K

Price
335,000 USD
Year
2012
Working hours
5399 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00727
Unit Number420949
Catalog NumberCU2272718
Manufacturing Year2012
Hours5399 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$335,000
Tax-
Price Including Tax-
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional InformationBUCKET-GP, 134" 6.5CYD
SEAT BELT, 3" WIDE
TRANS, STANDARD
C13 ENGINE
TIER 4 INTERIM
RADIO, CB (READY)
BRACKET
RADIO, AM/FM CD/MP3 PLAYER
AXLE OIL COOLER READY
REGIONAL PACKAGE ADSD-N
ECOLOGY DRAINS
TWO ADDITIONAL BATTERIES
FAN PUMP BYPASS
FUEL SYSTEM, FAST FILL
TRANSMISSION PUMP BYPASS
POWER CORD FOR ENG COOL HEAT
HYDRAULICS, 2V
ENGINE COOLANT HEATER
COOLING, HIGH AMBIENT
0P0800/5114
FLEET RETIRE
COLD START PACKAGE (120V)
NEW LOADER FRAME ... HR
TIRES, 29.5R25 60%... HRS
AXLES, OPEN/OPEN, ED, AOC RDY
OPEN F&R DIFFERENTIALS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • FairRight slider hard to open
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorOnly cooling to 64 degrees at 56 ambient
  • Fair
  • Good
  • Good
  • FairDoor strut weak
  • Good
  • FairLogged codes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • PoorBoth not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • YesSoft plug at left front leaking
  • No
  • Red
  • 80%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • PoorHoses leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairLift cylinder hoses at manifold leaking
  • Good
  • Good
  • Good
  • Good
  • FairRight cylinder leaking
  • Yes
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Z1A14470
  • 6.5 CYD
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
torque converter
  • Good
  • PoorCooler hose leaking
  • Good
  • Good
tires
  • No
  • 50
  • Right rear some cuts in sidewall
  • 29.5R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone50NoNoNo
Left RearBridgestone50NoNoNo
Right FrontBridgestone50NoNoNo
Right RearBridgestone50NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone