Caterpillar 980K

Caterpillar 980K

Price
210,026 USD
Year
2013
Working hours
10840 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberGTZ00488
Unit NumberNU6495
Catalog NumberCU2574531
Manufacturing Year2013
Hours10840 h
CountryAustralia
LocationSydney, NSW
Pricing
Price Excluding Tax$210,026
Tax (10%)$21,003
Price Including Tax$231,028
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional Information* REVERSE CAMERA
WIRING FOR UHF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRAC PTY. LTD. (NSW)See InventoryWebsiteSelect contact
Robert Wilson
Australia
Telephone:+61 02 49645049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone