Caterpillar 980K

Caterpillar 980K

Price
255,000 USD
Year
2014
Working hours
7070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02062
Unit Number1070984
Catalog NumberCU2574060
Manufacturing Year2014
Hours7070 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAM FM RADIO
STEER, S.T.I.C.
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
COUNTERWEIGHT
ENGINE ENCLOSURES
AIR CONDITIONER
AUTO SHIFT
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairminor dents to right front fender
  • Good
  • Fairdented
  • Good
  • Good
  • Gooddoes have a few scrapes & scratches
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • 1/2 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwet
  • No
  • 2nd.
hydraulics
  • Good
  • Good
  • Fairleft side lift cylinder rod is scarred, not leaking
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Goodsome hard asphalt residue
  • Good
  • Goodhas worked in asphalt, has hard asphalt on sides of bucket
  • Good
  • Good
  • Good
  • 134 in. 7.5 yd. Cat bucket
final drives
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Good Retail machine.
tires
  • No
  • 50
  • 19.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN50NoNoNo
Left RearMICHELIN50NoNoNo
Right FrontMICHELIN50NoNoNo
Right RearMICHELIN50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone