Caterpillar 980K

Caterpillar 980K

Price
195,000 USD
Year
2011
Working hours
16173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00369
Unit Number454738
Catalog NumberCU4279624
Manufacturing Year2011
Hours16173 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Additional InformationECOLOGY DRAINS
OPEN REAR DIFFERENTIALS
OPEN FRONT DIFFERENTIALS
CERT EMISSIONS, EPA TIER 4
ENGINE COOLANT HEATER
COOLING, HIGH AMBIENT
C13 ENGINE
SEAT BELT, 3" WIDE
HYDRAULICS, 2V
AS IS / AS RECEIVED
REGIONAL PKG, NACD
YOKO TIRES 29.5R25
COLD START PACKAGE (120V)
0P0800 / 16163 / 12-28-17
ADD'L COUNTERWEIGHT
980 / BUCKET-GP WITH TEETH
2011 CATERPILLAR 980K W-LOADER
TIER 4 INTERIM
TRANS, STANDARD LOCK-UP TC
AXLE OIL COOLER READY
TRANSMISSION PUMP BYPASS
POWER CORD FOR ENG COOL HEAT
TWO ADDITIONAL BATTERIES
FAN PUMP BYPASS
RADIO, AM/FM CD/MP3 PLAYER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight front fender bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFeb 13
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • 15823
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHYD driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 136"
  • 136"
  • 136"
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Unit in operating conditions
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Yes
torque converter
  • Good
  • Good
tires
  • No
  • Tire size 29.5R-25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama5680NoNoNo
Left RearYokohama5882NoNoNo
Right FrontYokohama5882NoNoNo
Right RearYokohama5882NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone