Caterpillar 980K

Caterpillar 980K

Price
226,000 USD
Year
2011
Working hours
12023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00424
Unit Number1115349
Catalog NumberCU2229332
Manufacturing Year2011
Hours12023 h
CountryUnited States
LocationNorton, VA
Pricing
Price Excluding Tax$226,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
HIGH LIFTHIGH LIFT
Additional InformationPRODUCT LINK
AIR CONDITIONER
HIGH LIFT
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • PoorNo drawbar pin. Misc scrapes & gouges.
  • FairLeft rear corner of battery box damaged & dented
  • Good
  • FairDecals damaged-LH & RH side
  • PoorBoth front fenders bent & twisted. No MVD guards on either side.
  • Good
  • FairBottom left damage. new fuel cap installed
  • Good
  • FairMisc Scrapes & Scaratches
  • Good
  • FairRadiator shroud busted on LH side, Grill broken from inside.
  • Good
  • PoorAll ladders bend. Front & Rear
  • NoUNIT WAS STEAMCLEANING & CLEANED
  • YesSOS all compartments done
  • BOTH REAR FENDERS BROKEN & BUSTED ON BOTH SIDES.
safety items
  • Good
  • Yes
  • Seat Belt installed 8/2011
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairInside of cab was cleaned
  • GoodPower train temperture indicator was corrected
  • Good
  • Good
  • PoorSmall holes & burns.
  • Good
  • Good
  • Yes
  • NoNo manual
  • No
  • No
engine
  • GoodReplaced primary and secondary air filters
  • Good
  • Good
  • Good
  • Good
  • No
  • YesSlight overfill
  • No
  • YesAround oil pan area
  • No
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Belts Pulleys have splits - Need Replacement - P $88 L $576
electrical, starting and charging system
  • Good
  • Good
  • FairRH tail light cracked, RH fender light cracked. One flood light on front of cab does not work
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesLeak under cab around RH trans area
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Steering normal.
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRepair hydraulic hoses leaking under cab
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairLow spots in center of bkt - Price for all bkt repairs
  • FairSlight amt of slack in pins.
  • FairCrack in rib on LH side of top of bkt & LT bkt side
  • FairNormal wear.
  • Good
  • 6.5 cy
  • Z1A122834
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine was steamed clean to include the cab
  • All SOS samples were taken
  • Power train temperture gauge repaired, Replaced Primary and secondary Filters
  • Error codes cleared from Implement, transmission and engine
  • Seat belt replaced 12/8/2015
  • Installed new fuel cap
tires
  • 50
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYoko-XNOTN022375NoYesYes
Left RearYOKO-XNTTN040850NoYesYes
Right FrontTITAN-01345BK1250NoYesYes
Right RearYOKO-XNTTND-10950NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone