Caterpillar 980K

Caterpillar 980K

Price
260,762 USD
Year
2014
Working hours
5813 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberGTZ00754
Unit Number22038792
Catalog NumberCU2515704
Manufacturing Year2014
Hours5813 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$260,763
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationAM FM RADIO
AUTO LUBE
EROPS
AIR CONDITIONER
RIDE CONTROL
COUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIP
CE PLATE
LIGHTING SYSTEM
Conditions
Good
Fair
Poor
  • bucket
  • tires
bucket
  • 5.4m 3 contre lame 50%
tires
  • 100% AV ET 50 %AR
  • 29.5R25 MICHELIN XHA2
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone