Caterpillar 980K

Caterpillar 980K

Price
290,000 USD
Year
2014
Working hours
8121 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01980
Unit Number1072704
Catalog NumberCU2496691
Manufacturing Year2014
Hours8121 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$290,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
BLUETOOTH
PRODUCT LINK
COUNTERWEIGHT
ENGINE ENCLOSURES
AIR CONDITIONER
AUTO SHIFT
AM FM CD RADIO
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front bent/dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 4-13-2017 @ 8119 hrs
safety items
  • Good
  • YesROPS May 1994, FOPS April 1998
  • Yes
  • Yes
gauges, operator station, console
  • Good70 ambient - 50 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good70 shop - 125 vent
  • Good
  • Good8121 hrs
  • Good
  • Good
  • GoodInstalled April 2017
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesCD
  • Yes
  • YesROPS May 1994, FOPS April 1998
  • Yes
  • N/A
  • 75%
engine
  • GoodServiced 4-13-2017 @ 8119 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodServiced 4-13-2017 @ 8119 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesNo bottle installed
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 4-13-2017 @ 8119 hrs
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodParking brake drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 4-13-2017 @ 8119 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodBOE has been turned
  • Good
  • Good
  • 7.5 yd3, 134 inch
  • Z1A17681
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Good
tires
  • No
  • 85
  • 29.5R25, 55/32 OTD
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan STL34887NoYesYes
Left RearTitan STL34684NoYesYes
Right FrontTitan STL34785NoYesYes
Right RearTitan STL34887NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone