Caterpillar 980K

Caterpillar 980K

Price
405,000 USD
Year
2012
Working hours
3907 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01140
Unit NumberW7K1140
Catalog NumberCU1917402
Manufacturing Year2012
Hours3907 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$405,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
REGIONAL PACKAGE ADSD-N
AXLES, LSD/LSD, ED
TRANS, EXTREME SERVICE
HYDRAULICS, 2V
PKG, AGGREGATE LOADER 7.5 CYD
CUTTING EDGE, BOLT-ON
PACK, DOMESTIC TRUCK
COLD START PACKAGE (120V)
COMFORT PACKAGE
WORK LIGHTING PKG, HALOGEN
LIGHTS, SIGNAL LED
PRODUCT LINK, SATELLITE PL321
JOYSTICK, 2 VALVE
PAYLOAD CONTROL SYSTEM
RADIO, CB (READY)
COOLING, HIGH AMBIENT
CAB, RUBBER MOUNTED GLASS
PRECLEANER, TURBINE
AUTOLUBE, CATERPILLAR
CERT EMISSIONS, EPA TIER 4
OIL CHANGE SYSTEM, HIGH SPEED
TIRES 29.5R25 * XHA2 MX L3,5PC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone