Caterpillar 980K

Caterpillar 980K

Price
200,000 USD
Year
2014
Working hours
12522 h
Videos of Caterpillar 980K
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01862
Unit Number1057696
Catalog NumberCU2580177
Manufacturing Year2014
Hours12522 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
Additional InformationAIR CONDITIONER
AM FM CD RADIO
AUTO LUBE
BEACON
EROPS
LIGHTING
PRODUCT LINK
RIDE CONTROL
ULTRA LOW SULFUR DIESEL FUEL
WEIGHT MONITORING SYSTEM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • YesENGINE OIL SAMPLED
  • NoSALE LOT CLEAN
  • FairSTEP & BRACKET ON LEFT REAR BENT, RUBBER PIECE PULLED THROUGH ON STEPS, REARS ARE TWISTED.
  • GoodDECALS ARE A LITTLE WORN
  • Good
  • FairGRILL IS LOOSE, BOLTS ARE PULLED THROUGH
  • GoodOVERALL NORMAL WEAR FOR HOURS, SOME SCRATCHES AND RUST
  • Good
  • Good
  • Good
  • Good
  • FairFRONT LEFT SLIGHTLY DENTED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • MACHINE HAS A BACKUP CAMERA
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED DECEMBER OF 2017
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 3/4
  • MACHINE IS EQUIPPED WITH A LOADRITE WEIGHT SYSTEM
engine
  • Good
  • FairSERPENTINE BELT HAS SOME CRACKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNORMAL AMOUNT FOR HOURS
  • No
  • Yes
  • No
  • YesOIL PAN GASKET SLIGHTLY SEEPS
  • No
  • RED
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • FairALL FOUR P/Bs HAVE PLAY
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT TILT CYLINDER STARTING TO SEEP, BOTH CYLINDERS HAVE PLAY
  • No
  • Good
  • Good
bucket
  • Good
  • Good
  • FairALL FOUR P/Bs HAVE SOME PLAY
  • Good
  • Good
  • FairBUCKET STOPS ARE WORN
  • Good
  • FairDOG BONE & Z-BAR HAVE PLAY
  • FairBOLT ON CUTTING EDGE 50% WORN, HAS NOT BEEN FLIPPED
  • 8.37 yd.3. 143 in”
  • AAUTO LUBE SYSTEM DOES NOT APPEAR TO BE WORKIG, CAT SYSTEM, TANK IS A LITTLE LOW ON GREASE
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 79
  • % REMAINING IS BASED ON NEW TIRES THAT MEASURE 60/32"
  • 875/65R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone4981YesNo
Left RearBridgestone4676YesNo
Right FrontBridgestone4880YesNo
Right RearBridgestone4880YesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone