Caterpillar 980K

Caterpillar 980K

Price
175,979 USD
Year
2012
Working hours
8120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberGTZ00465
Unit Number22039779
Catalog NumberCU4286579
Manufacturing Year2012
Hours8120 h
CountryFrance
LocationBordeaux / Eysines, 33
Pricing
Price Excluding Tax$175,979
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
Additional InformationAIR CONDITIONER
AM FM CD RADIO
AUTO LUBE
CE PLATE
EROPS
LIGHTING
Conditions
Good
Fair
Poor
  • engine
  • bucket
  • comments, misc. repairs, general remarks
  • tires
engine
  • No
bucket
  • 7000L / Largeur 3560 mm
  • NY - 420
  • NFG
comments, misc. repairs, general remarks
  • FR-16
tires
  • 20%
  • L-5S
  • 29.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone