Caterpillar 980K

Caterpillar 980K

Price
205,000 USD
Year
2014
Working hours
11176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02227
Unit Number1054945
Catalog NumberCU2545858
Manufacturing Year2014
Hours11176 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
BLUETOOTH
STANDARD LIFT
AIR CONDITIONER
AM FM CD RADIO
PRODUCT LINK
COUNTERWEIGHT
ENGINE ENCLOSURES
AUTO SHIFT
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodEnclosed cab
  • Good
  • PoorRH replace outer cover and latch in door/ straighten inner piece
  • Good
  • Good
  • Fair
  • FairFront left dented/bent. Both missing mud flaps
  • FairDamage to rear hood
  • GoodSteering lock pin missing keepers
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • FairBoth rear hood side panel mount pulled out and lower worn through. Rear grill cracked. Handle bolts pulled through
  • Good
  • Fair
  • FairLeft ladder rubber torn at bolt
  • No
  • YesTaken 8-12-2017 @ 11174 hrs
safety items
  • Good
  • Good
  • Yesiso 3471 1994
  • Yes
  • Yes
gauges, operator station, console
  • Good65 ambient - 43 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good83 ambient - 103 vent
  • Good
  • Good11176 hrs
  • Good
  • Good
  • GoodInstalled November 2016
  • GoodSmall holes in seat cushion
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yesiso 3471 1994
  • N/A
  • 25%
engine
  • GoodServiced 8-12-2017 @ 11174 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 8-12-2017 @ 11174 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 8-12-2017 @ 11174 hrs
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • GoodParking brake drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 8-12-2017 @ 11174 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • FairWear present
  • FairWear present
  • Good
  • Good
  • Good
  • GoodBOE have been turned
  • Good
  • Good
  • 134 inch, 6.5 yd3
  • Z1A16957
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Fair
tires
  • No
  • 94
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontvsmt bridgestne5298NoYesYes
Left Rearvjt bridgestone3890NoYesYes
Right Fronttriangle tb51650100NoYesYes
Right Rearvjt bridgestone3788NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone