Caterpillar 980K

Caterpillar 980K

Price
243,600 USD
Year
2011
Working hours
8926 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00413
Unit NumberE129237
Catalog NumberCU2501932
Manufacturing Year2011
Hours8926 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$243,600
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 7.5 CYD
C/E OR TEETH: EDGE
COMMENT: HIGH AMBIENT COOLING
EDGE
PRODUCT LINK:
ROPS:
TIRE SIZE: 29.5R25
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone