Caterpillar 980K

Caterpillar 980K

Price
215,400 USD
Year
2012
Working hours
10291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00756
Unit NumberE139225
Catalog NumberCU2560110
Manufacturing Year2012
Hours10291 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$215,400
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 7.5 CYD
TEETH
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodSCRATCHED, LEFT REFLECTOR MISSING, RIGHT REFLECTOR PEELING/SCRATCHED
  • Good
  • FairFADED AND PEELING
  • Good
  • FairBOTH SIDE PANEL MOUNTS BROKEN, FRONT LOWER WORN THROUGH
  • FairREAR FENDERS CRACKED, BOTH FRONT FENDER MINOR DENTS
  • FairCRACKED, WORN THIN, CHIPPING
  • Good
  • FairHAS A DENT IN IT
  • Good
  • Good
  • GoodFADED AND SCRATCHED.
  • Good
  • FairBOTH SIDE PANEL MOUNTS BROKEN, LATCH STIFF, STRUTS WET AND WEAK, GRILL LOOSE**TS and Advise of repair needed on panels, repair latch**
  • Good
  • FairMETAL WELDED TO RIGHT REAR AND LEFT REAR PANELS
  • FairLEFT SIDE RUBBER STRAP TORN, LEFT REAR STEP BENT/TWISTED, RIGHT REAR STEP BENT/TWISTED, RIGHT SIDE STEP BENT**Replace LH rubber strip**
  • Yes
  • YesENGINE, HYDRAULIC, TRANSMISSION
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairDOOR SHOCK WEAK WILL NOT HOLD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good9/16
  • FairARM REST CUT, SEAT LEAKS DOWN **Repair suspension leak down**
  • Good
  • FairLEFT SIDE FRONT WINDOW CRACKED
  • FairWASHERS INOP, WASHER BOTTLE CRACKED
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
  • DPF FILTER CHANGED AT 7218 HOURS
  • 85%
engine
  • FairDIRTY PART OF SERVICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • YesLINE TO FAN PUMP WET, CRANK CASE BREATHER WET
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • FairLOWER HOSE SWOLLEN, HEATER HOSE BACK OF CAB WET
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • FairCENTER DRIVE SHAFT SLOPPY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • SLIGHT VIBRATION
steering
  • Good
  • Good
  • Good
  • FairPINS AND BUSHINGS WORN WITH MOVEMENT
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
  • No
  • ALL
hydraulics
  • Good
  • Good
  • FairDRY CRACKED
  • FairBOTH WET AT SEAL
  • Good
  • FairWET NEAR PUMP, SLIGHT RATTLE NOISE
  • Good
  • FairRIGHT SIDE WET
  • Yes
bucket
  • Good
  • Good
  • FairWORN WITH MOVEMENT
  • FairWORN WITH MOVEMENT
  • Good
  • FairSIDE GUARD MISSING HARDWARE.
  • Good
  • FairWORN WITH MOVEMENT
  • FairSIDES THIN
  • Good
  • 7.5 CUBIC YARD
  • TAG NOT LEDGABLE
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • PM1 Service
  • WASH
tires
  • No
  • 51
  • 29.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3264NoYesYes
Left RearMichelin2040NoYesYes
Right FrontMichelin3162NoYesYes
Right RearMichelin1938NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone