Caterpillar 980K

Caterpillar 980K

Price
368,500 USD
Year
2010
Working hours
4721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00292
Unit NumberW7K292
Catalog NumberCU2156893
Manufacturing Year2010
Hours4721 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$368,500
Tax-
Price Including Tax-
Features
Additional InformationCUTTING EDGE, BOLT-ON
GUARD, CORNER
RADIO, CB (READY)
RADIO, AM/FM CD/MP3 PLAYER
AUTOLUBE, CATERPILLAR
COLD START PACKAGE (120V)
FENDERS, ROADING
STEERING, SECONDARY
REGIONAL PACKAGE ADSD-N
CONTROL, AGGREGATE AUTODIG
PKG, AGGREGATE LOADER 7.0 CYD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone