Caterpillar 980K

Caterpillar 980K

Price
229,900 USD
Year
2013
Working hours
7037 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01646
Unit NumberRUC0155
Catalog NumberCU4352081
Manufacturing Year2013
Hours7037 h
CountryUnited States
LocationCall Foley, KS
Pricing
Price Excluding Tax$229,900
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE T4I
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
980K WHEEL LOADER
AUTOLUBE, CATERPILLAR
AXLES, OPEN/OPEN, ED, AOC RDY
COLD START PACKAGE (120V)
COMFORT PACKAGE
CUTTING EDGE, BOLT-ON
FENDERS, ROADING
FILTER, CARBON FRESH AIR
HYDRAULICS, 2V
LIGHTS, SIGNAL LED
OIL CHANGE SYSTEM, HIGH SPEED
PKG, AGGREGATE LOADER 7.5 CYD
PRODUCT LINK, SATELLITE
RADIO, AM/FM CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
TIRES,29.5R25 * YK
TRANSMISSION & DRIVE LINE
WORK LIGHTING PKG, HID
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone