Caterpillar 980H

Caterpillar 980H

Price
175,000 USD
Year
2008
Working hours
9989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980H
CategoryWheel Loaders
Serial NumberJMS04128
Unit Number032266
Catalog NumberCU1676411
Manufacturing Year2008
Hours9989 h
CountryUnited States
LocationWaiphau, HI
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information.

ALTERNATOR, 95 AMP
SEAT BELT, 3" WIDE
RADIO, CB (READY)
COOLER, AXLE OIL
TRANSMISSION, EXTREME SERVICE
RIDE CONTROL, 2-VALVE
PACKAGE, AGGREGATE LOADER
PACKAGE, VALUE
AUTOLUBE, CATERPILLAR
HEATER, ENGINE COOLANT, 120V
CORD, ENGINE COOLANT HEATER
COOLING, HIGH AMBIENT, 122F
CUTTING EDGE, BOLT-ON
GUARD, CORNER
INSTRUCTION,NORTH AMERICA ANSI
EG LUG TUBELESS TIRE 29.5R 25
CONSISTS OF: 237-7240 8 CY BKT Y
& 1500 LB OF ADD CTWT
RADIAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone