Caterpillar 980H

Caterpillar 980H

Price
On Request
Year
2012
Working hours
3200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980H
CategoryWheel Loaders
Serial NumberKZL00665
Catalog NumberCU4378799
Manufacturing Year2012
Hours3200 h
CountryMongolia
LocationUlaanbaatar
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
BOOM, GPBOOM, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information*PKG D: COLD START (240V)
BUCKET-ROCK, 140" 5.9CYD
FENDERS, ROADING
PKG I: WORK LIGHTING
REGIONAL PKG, AME/CIS
TC, TD, RETARDER
TRANSMISSION & DRIVE LINE
TXG04060 ENGINE
PP1: 2V, STD AXLE
PKG D: COLD START (240V)
TIRES, 29.5 R25 * VMT BS L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • N
  • B, normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • FairOil leaks
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 4.5m3
  • X1E02768
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • No
  • 30
  • 29.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone/S2S00047630Yes
Left RearBridgestone/S2S00008230
Right FrontBridgestone/S2S00247030
Right RearBridgestone/S2S00163530
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER ASIA EQUIPMENT LLCSee InventorySelect contact
Renchin Barjav
Mongolia
Telephone:+976 9990 4063
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone