Caterpillar 980H

Caterpillar 980H

Price
On Request
Year
2011
Working hours
21879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980H
CategoryWheel Loaders
Serial NumberJMS06091
Unit NumberCH004571
Catalog NumberCU4278291
Manufacturing Year2011
Hours21879 h
CountryChile
LocationSantiago
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
*SEAT BELT, 3" WIDE
YEAR OF MANUFACTURE PLATE
PROTECTORS, SIDEBAR, SET OF 2
PACK, ROLL ON/ROLL OFF TRUCK
INSTRUCTIONS, SPANISH
*980H WHEEL LOADER
*COOLER, AXLE OIL (READY)
*PKG C : COMMUNICATIONS
*PKG D: COLD START (120V)
INSTRUCTION,INTERNATIONAL ISO
SEGMENTS, BOLT ON (HEAVY DUTY)
CERT EMISSIONS, ISO9000
*PP2: 2V, RIDE, STD AXLE
TIRES, 29.5R25 * VMT BS L3
BUCKET-ROCK, 4.5 CUM
TIP, HEAVY DUTY, PENTRATION
*REGIONAL PKG, NACD AND LACD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone