Caterpillar 980H

Caterpillar 980H

Price
286,000 USD
Year
2011
Working hours
13319 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980H
CategoryWheel Loaders
Serial NumberJMS06193
Unit NumberUS0001686
Catalog NumberCU4345285
Manufacturing Year2011
Hours13319 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$286,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
ENGINEENGINE
Additional Information980H WHEEL LOADER
980H WHEEL LOADER DCA-3
BUCKET - GP, 7.00 CYD
COOLER, AXLE OIL (READY)
COOLING, HIGH AMBIENT (122F)
CUTTING EDGE, BOLT ON
PKG C: COMMUNICATIONS
PKG D: COLD START (120V)
PP3:2V, RIDE, STD AXLE
REGIONAL PKG, NACD AND LACD
S/N REB02091
S/N TCA08420
S/N TXG01635
SEAT BELT, 3" WIDE
TC, TD, RETARDER
TIRES, 29.5R25* VMT BS L3
TRANSMISSION & DRIVE LINE
VF5H46
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone