Caterpillar 980H

Caterpillar 980H

Price
209,873 USD
Year
2015
Working hours
6708 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980H
CategoryWheel Loaders
Serial NumberPF800436
Unit NumberPF800436
Catalog NumberCU4424288
Manufacturing Year2015
Hours6708 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$209,873
Tax (19%)$39,876
Price Including Tax$249,749
Features
Additional InformationENGINEPOWER: 354 HP
TIRES CONDITION FRONT LEFT: 50 %
OPERATING WEIGHT: 29.8 T
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone