Caterpillar 980 K

Caterpillar 980 K

Price
200,000 USD
Year
2013
Working hours
10721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980 K
CategoryWheel Loaders
Serial NumberW7K01575
Unit Number1030557
Catalog NumberCU4373714
Manufacturing Year2013
Hours10721 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Yes
  • Noasphalt splatters in several places, unable to be removed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairdull, faded, scrapes & scratches, minor surface rust spots
  • Good
  • Good
  • Good
  • Fairfront fenders have a few small dents on outside edges, lot of asphalt build up underneath all fenders
  • Good
  • Fairfront & rear axle housing coated with hard asphalt
  • Good
  • Good
  • Fairpaint is scraped
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfabric is worn, small hole in bottom seat cushion
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • good
engine
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • red
  • 3/4 tank
  • normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Fairsome wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Goodwet
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • has auto lube system installed, can not verify that it is working properly
bucket
  • Good
  • Fairhas hard asphalt splatters
  • Good
  • Faircovered with hard asphalt
  • Good
  • Goodhas some hard asphalt
  • Good
  • Yes
  • 134 in. 7.5 yd.
  • 134 in. 7.7 yd Cat gp bucket
final drives
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Fair Retail machine.
axle assemblies
  • Good
  • Good
  • Good
  • good
  • good
general condition
  • Good
  • Yes
  • Yes
  • Yes
  • Fairmachine has a lot of hard asphalt build up in several places
  • Good
torque converter
  • Good
  • Good
tires
  • 29.5R25
  • No
  • average 40% life left
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE32NoNoNo
Left RearYOKOHAMA22NoNoNo
Right FrontBRIDGESTONE31NoNoNo
Right RearBRIDGESTONE16NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone