Caterpillar 972MXE

Caterpillar 972MXE

Price
175,268 USD
Year
2015
Working hours
9596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972MXE
CategoryWheel Loaders
Serial NumberEDW00291
Catalog NumberCU4276126
Manufacturing Year2015
Hours9596 h
CountryPoland
LocationCzeladź
Pricing
Price Excluding Tax$175,268
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
Additional InformationOPONY PRZÓD I TYŁ
GOOD YEAR, W 10% DOBRE
ŁYŻKA OGÓLNEGO ZASTOSOWANIA GP O POJ. 4,8M3, NÓŻ TNĄCY W 30% DOBRY
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • PL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR SP. Z O.O.See InventoryWebsiteSelect contact
BMPL USED EQUIPMENT DEPARTMENT
Poland
Telephone:+48 12 210 01 22
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone