Caterpillar 972M

Caterpillar 972M

Price
268,000 USD
Year
2014
Working hours
4403 h
Videos of Caterpillar 972M
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00289
Unit NumberQUC0194
Catalog NumberCU2540666
Manufacturing Year2014
Hours4403 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$268,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
972M WHEEL LOADER
AUTOLUBE
AXLES, AUTO DIFF FRONT/REAR
BASIC ARRANGEMENT
CAB AR, STANDARD
COOLING, STD AMBIENT
COVER, HVAC
CTRL, PCS
DOOR AR, REMOTE
FAN, STANDARD
FENDERS, ROADING
GUARD, POWERTRAIN
HYDRAULICS, 2V
LHD STEERING
LIGHTING GP, LED
LIGHTS, HID
LIGHTS, WARNING BEACON
LINKAGE, STD LIFT
MIRROR GP, HEATED
PKG, WEATHER, COLD START (120)
PRECLEANER, TURBINE
PRODUCT LINK PL522
REGIONAL PKG, NACD
ROOF CAP
SAL, 2V
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD COOLANT
STEERING, STANDARD
TIRES,26.5R25
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT SIDE STEP BENT - USEABLE
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • PERFORMED PM 4 SERVICE - 3951 HOURS
tires
  • NEW BRIDGESTONE TIRES AT 3951 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone