Caterpillar 972M

Caterpillar 972M

Price
270,000 USD
Year
2016
Working hours
4394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P01033
Unit Number1163446
Catalog NumberCU4375603
Manufacturing Year2016
Hours4394 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • No
  • YesTaken 10-24-2018 @ 4394 hrs
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEnclosed cab
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled June 2016
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • Good73 ambient - 51 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4395 hrs
  • Good
  • Good
  • GoodSmall hole in seat cover
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good72 ambient - 96 vent
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • 75%
  • 25%
engine
  • Good
  • Good
  • Good
  • GoodPerformed service 10-24-2018 @ 4394 hrs
  • Good
  • Good
  • GoodTurbo
  • No
  • No
  • No
  • GoodServiced 10-24-2018 @ 4394 hrs
  • Good
  • Good
  • Good
  • Red
  • 75%
  • 1/4
  • Normal
  • None
  • Yes
  • Yes
  • No
  • No
  • YesPerformed service 10-24-2018 @ 4394 hrs
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 10-24-2018 @ 4394 hrs
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • Good
  • Good
  • Good
hydraulics
  • GoodHoist, curl, float
  • Good
  • GoodServiced 10-24-2018 @ 4394 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • GoodWear present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • 126 inch
  • 7NW11954
  • FairWorn
  • No
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Good
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • No
  • Yes
  • YesTaken 10-24-2018 @ 4394
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 85
  • 26.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohoma RB314285NoYesYes
Left RearYokohoma RB314285NoYesYes
Right FrontYokohoma RB314285NoYesYes
Right RearYokohoma RB314285NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone