Caterpillar 972M

Caterpillar 972M

Price
395,000 USD
Year
2017
Working hours
3457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P01529
Unit NumberA8P01529
Catalog NumberCU4292429
Manufacturing Year2017
Hours3457 h
CountryUnited States
Location525 County Road 640 East, FL
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, MANUAL DIFF FRONT, ED
BUCKET-GP, 126" 6.25YD3
CAB, STANDARD
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 2300KG
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
LANE 2 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
NO QUICK COUPLER READY
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, AM-N
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone