Caterpillar 972M

Caterpillar 972M

Price
238,088 USD
Year
2015
Working hours
7603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberJPR00354
Unit Number22039426
Catalog NumberCU2574332
Manufacturing Year2015
Hours7603 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$238,088
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
STANDARD LIFTSTANDARD LIFT
Additional InformationAUTO LUBE
EROPS
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
RIDE CONTROL
COUNTERWEIGHT
STEER, S.T.I.C.
CE PLATE
STANDARD LIFT
ANTI-THEFT SYSTEM
WEIGHT MONITORING SYSTEM
AM FM RADIO
AUTO SHIFT
LIGHTING SYSTEM
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • attachments / work tools
  • bucket
  • general condition
  • tires
gauges, operator station, console
  • Graissage automatique GROENEVELD
  • Antidémarrage MODCLE
attachments / work tools
  • Système de pesée LOADRITE L2180
bucket
  • 4.8M3
  • 3250mm.
  • Godet reprise lame droite.
general condition
  • Yes
  • Yes
tires
  • 30%
  • RT3B
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOOD-YEAR
Left RearGOOD-YEAR
Right FrontGOOD-YEAR
Right RearGOOD-YEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone