Caterpillar 972M

Caterpillar 972M

Price
258,430 USD
Year
2014
Working hours
2907 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00340
Unit NumberNGN0136
Catalog NumberCU2111770
Manufacturing Year2014
Hours2907 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$258,430
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL DIFF FRONT, ED
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
972M 2014
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
ELECTRICAL & HYDRAULIC INSTALL
EPA TIER 4 FINAL COMPLIANT
FAN, STANDARD
FENDERS, STANDARD
FILTER CAB AIR
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC TRUCK
PLATFORM
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
RADIATOR GRILL
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES,26.5R25 * VJT BS L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone