Caterpillar 972M

Caterpillar 972M

Price
240,000 USD
Year
2014
Working hours
8306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00311
Unit NumberEQN065124
Catalog NumberCU2507170
Manufacturing Year2014
Hours8306 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$240,000
Tax-
Price Including Tax-
Features
Additional Information972M WHEEL LOADER
ANTIFREEZE, -50C (-58F)
AXLES, AUTO DIFF F/R, ED, ETS
CAB AR, STANDARD
CAB ROOF CAP
COOLING, 6 FINS PER INCH
COUNTERWEIGHT, 2300KG
COVER, HVAC, PLASTIC
FAN, STANDARD
FENDERS, ROADING
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK, 2 VALVE
LANE 3 ORDER
LIGHTING, LED
LIGHTS, HID
LINKAGE, STANDARD LIFT
MANUAL GREASE, STANDARD
MEDIUM WHEEL LOADERS
MIRRORS, EXTERNAL, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PL522
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE W/INDICATOR
SEAT, HEATED-LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
TIRES, 26.5R25 VJT BS L3
WEATHER, COLD START 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • FairThe platic roof cap is broke in several places.
  • Good
  • Good
  • Good
  • Good
  • FairBoth front fenders have some bending present. The right rear fender has a minor bend. The skirting is torn fron the left rear fender.
  • Good
  • Good
  • FairThe grab iron around the top of the cab is bent.
  • Good
  • GoodA few scratches and scuffs are present. Normal wear for the age and hours of the machine.
  • Good
  • Good
  • Good
  • Good
  • FairThe ladder on the left rear corner has a fair amount of bending present. The right cab ladder has a slight bend. The windshield washing platform is bent.
  • YesThere is a fair amount of dirt and hay build up on the top side of the transmission.
  • NoNo samples were taken at this time.
safety items
  • Good
  • Yes
  • Yes
  • YesDecals are written in English.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured in April 2014.
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesThe machine contains a manual written in English and one in Spanish.
  • NoNo manual with the machine.
  • YesManual is written in English.
  • YesROPS certificate, ISO:3471-2008. FOPS certificate, ISO:3449-2005 Level II.
  • Yes
engine
  • FairNormal use.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • NoNo visible decal is present.
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairThe right rear halogen work lamp and the left front halogen work lamp are inoperative. The left front turn signal is inoperative.
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4 speeds forward.
  • Good4 speeds reverse.
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet, internal disc brakes.
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodThe BOE is worn an estimated 10%.
  • Good
  • Good
  • 10 cubic yard
  • 7NW13307
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 26.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Super Deep Tread. s/n:X4M0020064542NoNoNo
Left RearFirestone Super Deep Tread. s/n:X4B0016834542NoNoNo
Right FrontFirestone Super Deep Tread. s/n:X4B0016924542NoNoNo
Right RearFirestone Super Deep Tread. s/n:X4M0020094542NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone