Caterpillar 972M

Caterpillar 972M

Price
420,000 USD
Year
2015
Working hours
3402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00609
Unit Number15W78098
Catalog NumberCU2357227
Manufacturing Year2015
Hours3402 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$420,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
AUTOLUBE
AXLES, MANUAL FRONT, ED, ETS
BUCKET-GP, 126" 6.25YD3
AIR INLET STANDARD, RAIN CAP
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
ENG SN: SYE08903 MSO: 4TRFD
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
PRECLEANER, HVAC
PRODUCT LINK, SATELLITE PLE631
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD, GLUED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone