Caterpillar 972M

Caterpillar 972M

Price
320,000 USD
Year
2018
Working hours
7371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P01665
Unit Number153510PF
Catalog NumberCU4321057
Manufacturing Year2018
Hours7371 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$320,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationHYDRAULICS, 2V RC, STD/HL
STEERING, STANDARD
TIRES, 26.5R25 BS VJT * L3
PRODUCT LINK, SATELLITE PLE631
HOOD, NON-METALLIC
NO QUICK COUPLER READY
LANE 2 ORDER
AUTOLUBE, STD
FAN, STANDARD
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
CAB, STANDARD
AIR INLET STANDARD, RAIN CAP
HYDRAULIC OIL, STANDARD
LIGHTS, HALOGEN
ANTIFREEZE, -34C (-29F)
JOYSTICK, 2V, LHD
CERT EMISSIONS, EPA TIER 4
STARTING, STANDARD
FENDERS, BASIC +
PACK, DOMESTIC TRUCK
AXLES, MANUAL DIFF FRONT, ED
LINKAGE, STANDARD LIFT
STANDARD PACKAGE
OMISSION, WORKTOOL
REGIONAL PACKAGE, AM-N
COUNTERWEIGHT, AGGREGATE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone